Wiser
The Smart Heating Control System
We provide beautifully simple smart heating control systems that make it easy for you to control the heating in your home.
Ultimate comfort
has never been
so simple
Wiser allows you to personalise your home heating by offering room-by-room control. Start with a thermostat kit and add radiator thermostats to control individual rooms.
Save energy and money with wiser smart modes
- Save 18% more energy with Wiser Radiator Thermostats
- Reduce energy usage by 24% with Away Mode.
- On average Eco Mode can save you 7% energy
Start with a kit
that suits your
needs
Our thermostat kits are the starting point for your smart heating system. Select the kit that suits your boiler.
- Exxact 2-osainen pistorasia peitelevyllä, liiketunnistin 160° ja valo integroituna jousiliitin 2X IP21 metalli WDE004390Varastossa173,00 €
Smart Radiator
Thermostats give
you room-to-room
control
Wiser Radiator Thermostats provide room-to-room heating control, which gives you the ability to set different temperatures and schedules in each room
Starting from € 40.99
Smart Radiator
Thermostats
You'll enjoy more energy savings and ultimate comfort by adding smart radiator thermostats to every room. You can expand your system at any point and installation couldn't be easier.
- Exxact 2-osainen pistorasia peitelevyllä, liiketunnistin 160° ja valo integroituna jousiliitin 2X IP21 metalli WDE004390Varastossa173,00 €
Control the
temperature
with your voice.
If you connect wiser to a smart voice assistant, your heater listens to your voice. Tell the temperature what to do and it will happen. Handfree!
Smart heating based on presence.
Don’t live life to a fixed schedule? Have Wiser reduce the temperature when everyone’s left for the day – then raise it again automatically as soon as someone comes home.
Open Window
Detection
This clever mode switches off the heating in that room if a draught from an open window is detected, significantly reducing energy wastage thanks to your your smart thermostats.
Wiser Insights &
Heat Report
The Wiser Heat App lets you control your heating and hot water anywhere in the world via your smartphone. Wiser utilises Wireless Heating Controls and all its functions are just a swipe away. Wiser Insights & Heat Report provides easy-to-read feedback on your system and shows you how to become more energy efficient with your heating.
Download the
Wiser app
Download The Wiser App for your smart phone. This will give you 24/7 access to your heating from anywhere in the world.
“Because each Eve Thermo is assigned to a single room, it can accomplish a steadier temperature than a single central thermostat.”
“If you have a smart speaker, all you need to say is “Hey Google, set the temperature to 20 degrees”. And that is sure to impress your friends.”
“Wiser smart radiator thermostat is simply the coolest way of managing your radiators, solves a real problem and is a doddle to install.”
Create your
own starter kit
Select the correct Hub, give in the numer of thermostats you need and we send you a taylored bundle that suits your needs perfectly