Wiser
The Smart Heating Control System
We provide beautifully simple smart heating control systems that make it easy for you to control the heating in your home.
Ultimate comfort has never been so simple
Wiser allows you to personalise your home heating by offering room-by-room control. Start with a thermostat kit and add radiator thermostats to control individual rooms.
Save energy and money with wiser smart modes
- Save 18% more energy with Wiser Radiator Thermostats
- Reduce energy usage by 24% with Away Mode.
- On average Eco Mode can save you 7% energy
Start with a kit that suits your needs
Our thermostat kits are the starting point for your smart heating system. Select the kit that suits your boiler.
- Exxact 2-osainen pistorasia peitelevyllä, liiketunnistin 160° ja valo integroituna jousiliitin 2X IP21 metalli WDE004390Varastossa173,00 €
Smart Radiator Thermostats give you room-by-room control
Wiser Radiator Thermostats provide room-to-room heating control, which gives you the ability to set different temperatures and schedules in each room
Starting from € 40.99
Smart Radiator Thermostats
You'll enjoy more energy savings and ultimate comfort by adding smart radiator thermostats to every room. You can expand your system at any point and installation couldn't be easier.
- Exxact 2-osainen pistorasia peitelevyllä, liiketunnistin 160° ja valo integroituna jousiliitin 2X IP21 metalli WDE004390Varastossa173,00 €
Control your heating with your voice.
Wiser works with Amazon Alexa and the Google Assistant to offer voice control. Control your heating completely hands free!
Save up to 24% with Away Mode
Last minute trip? Delayed at work? Activate Away Mode in just two taps to reduce the temperature in your home.
Open Window Detection
This clever mode switches off the heating in a room if a draught from an open window is detected. This can help reduce energy wastage thanks to the smart radiator thermostats.
Wiser Insights & Heat Report
These clever app features provide valuable information about your heating. The Heat Report lets you see exactly what your system is up to, and Insights help you to make wiser decisions when it comes to controlling your home heating.
“Because each Eve Thermo is assigned to a single room, it can accomplish a steadier temperature than a single central thermostat.”
“If you have a smart speaker, all you need to say is “Hey Google, set the temperature to 20 degrees”. And that is sure to impress your friends.”
“Wiser smart radiator thermostat is simply the coolest way of managing your radiators, solves a real problem and is a doddle to install.”
How to install the system
1. Install the heat hub
The Heat Hub can be installed on a standard wallplate in minutes. It really is as simple as unscrewing your old controller and screwing in your new Heat Hub.
2. Get the app
Download The Wiser App for your smart phone by searching "Wiser Heat" in the app store. This will give you 24/7 access to your heating from anywhere in the world.
3. Add your devices
The app will guide you through adding your devices step-by-step. Having the option to add devices means you can build your perfect personalised system.
Download the Wiser app
Download The Wiser App for your smart phone. This will give you 24/7 access to your heating from anywhere in the world.