Capacitors/Components
SKU : BLRCS303A364B44
Available
SKU : BLRCS288A346B48
Available
SKU : BLRCS200A240B44
Available
SKU : BLRCS285A342B44
Available
SKU : BLRCS250A300B44
Available
SKU : BLRCS050A060B40
Available
SKU : BLRCS125A150B44
Available
SKU : BLRCS104A125B40
Available
SKU : BLRCS143A172B44
Available
SKU : BLRCS075A090B44
Available
SKU : BLRCS100A120B44
Available
SKU : BLRCS050A060B44
Available
card_product_2670
card_product_2670heavy duty PowerLogic PFC Capacitor, 57.1/0 kvar - 440 V - 50/60Hz
card_product_2670heavy duty PowerLogic PFC Capacitor, 57.1/0 kvar - 440 V - 50/60HzSKU : BLRCH571A000B44
Available
card_product_2667
card_product_2667heavy duty PowerLogic PFC Capacitor, 45.3/54.4 kvar - 480 V - 50/60Hz
card_product_2667heavy duty PowerLogic PFC Capacitor, 45.3/54.4 kvar - 480 V - 50/60HzSKU : BLRCH453A544B48
Available
SKU : BLRCH250A300B44
Available
card_product_2661
card_product_2661heavy duty PowerLogic PFC Capacitor, 37.7/45.2 kvar - 525 V - 50/60Hz
card_product_2661heavy duty PowerLogic PFC Capacitor, 37.7/45.2 kvar - 525 V - 50/60HzSKU : BLRCH377A452B52
Available
SKU : BLRCH500A000B40
Available
card_product_2655
card_product_2655heavy duty PowerLogic PFC Capacitor, 31.5/37.8 kvar - 480 V - 50/60Hz
card_product_2655heavy duty PowerLogic PFC Capacitor, 31.5/37.8 kvar - 480 V - 50/60HzSKU : BLRCH315A378B48
Available
card_product_2652
card_product_2652heavy duty PowerLogic PFC Capacitor, 33.9/40.7 kvar - 480 V - 50/60Hz
card_product_2652heavy duty PowerLogic PFC Capacitor, 33.9/40.7 kvar - 480 V - 50/60HzSKU : BLRCH339A407B48
Available
SKU : BLRCH300A360B40
Available
card_product_2646
card_product_2646heavy duty PowerLogic PFC Capacitor, 34.4/41.3 kvar - 525 V - 50/60Hz
card_product_2646heavy duty PowerLogic PFC Capacitor, 34.4/41.3 kvar - 525 V - 50/60HzSKU : BLRCH344A413B52
Available
card_product_2643
card_product_2643heavy duty PowerLogic PFC Capacitor, 28.8/34.6 kvar - 480 V - 50/60Hz
card_product_2643heavy duty PowerLogic PFC Capacitor, 28.8/34.6 kvar - 480 V - 50/60HzSKU : BLRCH288A346B48
Available
card_product_2640
card_product_2640heavy duty PowerLogic PFC Capacitor, 28.5/34.2 kvar - 440 V - 50/60Hz
card_product_2640heavy duty PowerLogic PFC Capacitor, 28.5/34.2 kvar - 440 V - 50/60HzSKU : BLRCH285A342B44
Available
SKU : BLRCS315A378B48
Available















