Schneider Electric Marketplace Logo
Marketplace Support

SELECT CAT6 COUPLING SOCKET/SOCKET

SKU: INS90005

loader

Main Documents

document

Product Datasheet

Cable Management Systems

Main

Range

Mita

product type

Connector

colour

Black

Complementary

interface

RJ45

Length

32 mm

Height

14 mm

Width

16 mm

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

90215406-b6bf-44f8-b463-8540d32a6f6b

EU RoHS Directive

Compliant
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins