XA2AA42
SKU: XA2AA42
Cost-effective plastic pushbutton with metal clip fix base
Modular design allows flexible and simple setup for compatible product
Wide availability throughout an extensive distribution network
Environmental Data
Easy Harmony XA2
Cost-effective plastic pushbutton with metal clip fix base
Modular design allows flexible and simple setup for compatible product
Wide availability throughout an extensive distribution network
Robust design for reliable performance even in harsh environments
Full function solution fit to customer needs
This product is part of the Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular flush red pushbutton that operates using a spring-return impulse mechanism. This flush pushbutton provides an ergonomic interface for controlling machines. It has 1 NC contact with slow-break operation. It provides an ergonomic interface for controlling machines and, due to its clear color, is easily distinguishable from a distance. This is a plastic pushbutton with a metallic-look ring design bezel. This pushbutton meets CE, CCC, and UKCA certifications and conforms to GB 14048.1, IEC 60947-1, GB 14048.5, and IEC 60947-5-1 standards. With its IP65 rating, the pushbutton is resistant to impact, dust, water, and vibration, making it suitable for operation in harsh environments. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connection. The Harmony XA2 is a fit-for-purpose range at an affordable price without compromising on ease, robustness, availability, or services.
Main
Range of product
Harmony XA2
Device short name
XA2
Product or component type
Complete push-button
Device presentation
Complete product
Component name
XA2A
Bezel material
Plastic
Fixing collar material
Plastic
Complementary
Mounting diameter
22.5 mm
Sale per indivisible quantity
1
Protective treatment
TC
Operating position
Any position
Fixing center
>= 30 x 40 mm (panel) - thickness: 1…5 mm
Fixing mode
Fixing nut: 2…2.4 N.m
Shape of signaling unit head
Round
Operator profile
Red flush, unmarked
Contacts type and composition
1 NC
Contact operation
Slow-break
Mechanical durability
1500000 cycles
Connections - terminals
Tightening torque
0.8…1.2 N.m
Short-circuit protection
10 A gL fuse conforming to IEC 60269-1
[Ith] conventional free air thermal current
10 A
[Ui] rated insulation voltage
600 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Λ < 10exp(-8) at 24 V and 5 mA conforming to IEC 60947-5-4
Width
30 mm
Height
43 mm
Depth
55 mm
Net weight
0.032 kg
Cap/operator or lens colour
Red
Type of operator
Spring return
Environmental footprint
Total lifecycle Carbon footprint
0.4 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
29
End of life manual availability
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins