delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

APC Back-UPS 650VA 120V 8 NEMA outlets (4 surge) Canada

SKU: BE650G1-CN

Enter your postal code to see prices

Delivery of products may differ based on your Postal code

loader
success

Replacement battery (1) is available

success

Compact size acommodates installation in a variety of environments

success

Data line protection ensures complete protection of your equipment from surges

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

249

See All
Replacement battery
Schneider Electric RBC17 Picture

APC Replacement Battery Cartridge for Back-UPS, 12V 9Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

bullet

Replacement battery (1) is available

bullet

Compact size acommodates installation in a variety of environments

bullet

Data line protection ensures complete protection of your equipment from surges

bullet

LED display provides easy-to-read status of unit and utility power conditions

bullet

Audible alarms provide notification of changing utility power and UPS power conditions

This APC Back-UPS offers power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business. The 650VA floor/wall mount UPS has 8 total outlets, 4 of which are battery back up and surge protection, and 4 that are surge protection only. It has a surge energy rating of 340 Joules. This UPS has a 3-year warranty and CE product certification. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 39-390 W

W

3min 19s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Main Output Voltage

120 V AC 1 phase

Rated power in W

390 W

rated power in VA

650 VA

Product or component type

Uninterruptible power supply (UPS)

Input Connection Type

NEMA 5-15P

output connection type

Cable length

5 ft (1.5 m)

Number of cables

1

Battery type

Lead-acid battery

Provided equipment

Range of product

Back-UPS

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

249

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes