APC Back-UPS Pro, 1000VA/600W, Tower, 120V, 10x NEMA 5-15R outlets, Sine Wave, AVR, USB Type A + C ports, LCD, User Replaceable Battery
SKU: BR1000MS
Enter your postal code to see prices
Delivery of products may differ based on your Postal code
Replacement battery (1) is available
AVR corrects voltage variations to provide reliable power
Data line protection ensures complete protection of your equipment from surges
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Back-UPS, 12V 7.2Ah lead-acid battery, 2-year repair or replace warranty
View ProductReplacement battery (1) is available
AVR corrects voltage variations to provide reliable power
Data line protection ensures complete protection of your equipment from surges
LCD display provides key UPS status at a glance with load and battery bar graphs
2 USB smart charging ports
Audible alarms provide notification of changing utility power and UPS power conditions
This APC Back-UPS Pro offers premium power protection for high performance computer systems, routers/modems, external storage devices, game consoles and other electronics in your home or business. The 1000VA tower UPS has 6 total outlets, 4 of which are battery back up and surge protection, and 2 that are surge protection only. It has a surge energy rating of 1080 Joules. It has 2 USB ports (Type A + C) for smart charging of personal devices. With 10 outlets and 2 USB charging port, this desktop UPS (uninterruptible power supply) provides seamless battery power to connected electronics. The 600w capacity is ideal for workstations and additional electronics, keeping you connected and productive during power fluctuations. Connect and charge mobile devices via the 2 USB port provides a maximum of 3.0A . 1 USB type-A and 1 USB type-C is included. The USB ports will provide power when the UPS is both on utility and battery power. Use the three soft-touch buttons on the front to easily configure settings. Included PowerChute software is available to set up automatic graceful shutdown of a connected PC in the event of an extended power outage. Audible alarms provide notification of changing utility power and UPS conditions. Audible alarms can be muted. This UPS has a 2-year warranty and CE product certification. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. This computer backup offers lifetime guaranteed surge protection with a $250,000 equipment protection policy. Package Contains UPS, user manual
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 60-600 W
W
3min 41s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Main Output Voltage
120 V AC 1 phase
Rated power in W
600 W
rated power in VA
1000 VA
Product or component type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 5-15P
output connection type
Cable length
6 ft (1.8 m)
Number of cables
1
Battery type
Lead-acid battery
Range of product
Back-UPS Pro
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
421
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
019b51cf-d7f1-4f06-ac85-1378fc94c7aa
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
9 Results
WADV1PEAA
Digital services (advisor)
WUPG1PEAA-UG-01
Digital services (advisor)