APC Back-UPS Pro 1350VA, 120V, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)
SKU: BN1350M2-CA
Enter your postal code to see prices
Delivery of products may differ based on your Postal code
Replacement battery (1) is available
Provides 1350VA and 810W of power, suitable for protecting multiple devices during power outages
AVR corrects voltage variations, ensuring stable power supply
Environmental Data
Replacement battery

APC Replacement Battery Cartridge #162 with 2 Year Warranty
View ProductReplacement battery (1) is available
Provides 1350VA and 810W of power, suitable for protecting multiple devices during power outages
AVR corrects voltage variations, ensuring stable power supply
Multifunction LCD status and control console provides real-time status updates
Includes two USB charging ports for convenient charging of mobile devices
The APC Back-UPS Pro BN 1350VA offers 120V output with AVR and LCD display. It has a rated power of 810W and a battery capacity of 153 VAh. The UPS features ten NEMA outlets out of which six outlets for battery backup and four outlets for surge protection. It includes coaxial cable, USB cable and user manual.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 81-810 W
W
2min 38s
Max. Capacity Used
100%
Main Input Voltage
120 V
Main Output Voltage
120 V
Rated power in W
810 W
rated power in VA
1350 VA
Product or component type
Uninterruptible power supply (UPS)
output connection type
Cable length
6 ft (1.8 m)
Battery type
Lead-acid battery
Range of product
Back-UPS Pro
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
463
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
2 Results