APC Back-UPS Pro 1500VA, 120V, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)
SKU: BN1500M2-CA
Enter your postal code to see prices
Delivery of products may differ based on your Postal code
Replacement battery (1) is available
Provides 1500VA and 900W of power, suitable for protecting multiple devices during power outages
AVR corrects voltage variations, ensuring stable power supply
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Back-UPS Pro, 24V 9Ah lead-acid battery, 2-year repair or replace warranty
View ProductReplacement battery (1) is available
Provides 1500VA and 900W of power, suitable for protecting multiple devices during power outages
AVR corrects voltage variations, ensuring stable power supply
Multifunction LCD status and control console provides real-time status updates
Includes two USB charging ports for convenient charging of mobile devices
It offers 1500VA and 900W of power and nominal input voltage of 120V. It includes ten NEMA outlets out of which six outlets for battery backup and four outlets for surge protection. The UPS has a lead-acid battery with a recharge time of 16 hours. It features an LCD display for real-time status updates.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 90-900 W
W
3min 7s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Main Output Voltage
120 V AC 1 phase
Rated power in W
900 W
rated power in VA
1500 VA
Product or component type
Uninterruptible power supply (UPS)
output connection type
Cable length
6 ft (1.8 m)
Number of cables
1
Battery type
Lead-acid battery
Range of product
Back-UPS Pro
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
499
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
2 Results