delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

APC Back-UPS Pro External Battery Pack

SKU: BR24BPG

Enter your postal code to see prices

Delivery of products may differ based on your Postal code

loader
success

It provides additional power capacity with its 18Ah battery, supporting more devices and longer operation times

success

It features a compact and stackable design, making it easy to integrate into existing setups

success

The battery pack ensures consistent performance with a battery life of 4-6 years

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

67

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

bullet

It provides additional power capacity with its 18Ah battery, supporting more devices and longer operation times

bullet

It features a compact and stackable design, making it easy to integrate into existing setups

bullet

The battery pack ensures consistent performance with a battery life of 4-6 years

bullet

It features a lead acid battery

The Back-UPS Pro BR24BPG UPS (sold separately) provides instant battery power to your critical electronics when the power goes out, reducing risk of damage and keeping you connected and available both personally and professionally. When power availability is of the utmost importance, the BR24BPG Extended Run Battery Pack keeps your computer, network, or gaming systems running longer during a power outage. The BR24BPG features four 9Ah 24-volt batteries to complement the BR1500G’s two. Adding this extended run battery pack to your Back-UPS Pro system dramatically increases total runtime for added convenience and peace of mind. The BR24BPG is the perfect match for the BR1500G UPS. A heavy-duty connector links the two, and the BR1500G automatically recharges the additional UPS battery pack. Complementary styling ensures a consistent look. The BR24BPG UPS battery pack is covered by a two-year limited warranty. Package Contains APC BR24BPG Extended Run Battery Pack for Home UPS and user manual.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

120 V

Product or component type

External battery pack

Number of cables

1

Battery type

Lead-acid battery

Provided equipment

User manual

Range of product

Back-UPS Pro

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

67

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

1068e1eb-6a97-4f67-a95e-95f440cdd7dd

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins