delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

Rack PDU Extender, Basic, 2U, 30A, 100/120/200/208V, (4)L5-20

SKU: AP7580

Enter Postal Code to see pricing

loader
success

Supports up to 30A, 120 and 208V power distribution

success

Equipped with 4 NEMA L5-20R outlets for versatile power connections

success

Horizontal mounting to fit various rack configurations

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

155 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

bullet

Supports up to 30A, 120 and 208V power distribution

bullet

Equipped with 4 NEMA L5-20R outlets for versatile power connections

bullet

Horizontal mounting to fit various rack configurations

bullet

28 ft cord for flexible installation

It is a basic rack PDU with a 2U horizontal mounting design. It supports a maximum input current of 30A and operates at 120V and 208V. The PDU features 4 NEMA L5-20R outlets, providing connections for IT equipment. It includes a 28-foot power cord with a NEMA L14-30P plug. The unit is designed for reliable power distribution and includes an installation guide and rack mounting brackets.

Main

Product or component type

PDU

Main Input Voltage

Input current limits

30 A

Network frequency

50/60 Hz

Main Output Voltage

120 V

Input Connection Type

NEMA L14-30P

Number of power socket outlets

4 NEMA L5-20R

Load capacity

4992 VA

[In] rated current

24 A

Max current draw

24 A

PDU type

Basic

Number of rack unit

2U

Number of cables

1

Cable length

27.99 ft (8.53 m)

Provided equipment

Complementary

Mounting location

Mounting mode

Rack-mounted

Mounting position

Horizontal

Height

3.5 in (89 mm)

Width

17.2 in (437 mm)

Depth

3.5 in (89 mm)

Net weight

14.02 lb(US) (6.36 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

155 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

27 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

9 540 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.9 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins