Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;3ft input Cord
SKU: AP7569
Enter Postal Code to see pricing
Suitable for high-density power distribution in data centers and network environments
The various outlets provides flexibility to connect a variety of IT equipment
The vertical Zero U design optimizes the use of space in the rack
Environmental Data
Suitable for high-density power distribution in data centers and network environments
The various outlets provides flexibility to connect a variety of IT equipment
The vertical Zero U design optimizes the use of space in the rack
Easy to install and integrate into existing rack setups
It is a basic rack PDU with a Zero U vertical mounting design. It supports a maximum input current of 50A and operates at 208V. The PDU features 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets, providing flexibility for connecting various IT equipment. It includes a 3-foot power cord with a CS8365 plug. The unit is designed for reliable power distribution and includes an installation guide, rack mounting brackets, and a toolless mounting kit.
Overview
Presentation
Basic Rack PDU 14.4 kW solution for high density installations
Main
Product or component type
PDU
Main Input Voltage
208 V 3 phases
Input current limits
50 A
Network frequency
50/60 Hz
Main Output Voltage
208 V 3 phases
Number of power socket outlets
Load capacity
14400 VA
[In] rated current
40 A
Max current draw
40 A
PDU type
Basic
Protection type
Circuit breaker
Number of rack unit
0U
Number of cables
1
Cable length
3.0 ft (0.9 m)
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
10 910 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.8 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.8 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
10 869 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.7 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
1 Results