delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

Rack PDU, Basic, Zero U, 30A, 120V, (24) 5-20

SKU: AP7532

Enter Postal Code to see pricing

loader
success

Allowing to connect multiple devices within a single rack unit

success

This PDU mounts vertically in the rack saving valuable rack space

success

Handles significant power loads and provide reliable power to connected devices

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 937 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

bullet

Allowing to connect multiple devices within a single rack unit

bullet

This PDU mounts vertically in the rack saving valuable rack space

bullet

Handles significant power loads and provide reliable power to connected devices

bullet

It includes a toolless mounting kit, making it quick and easy to install without the need for additional tools

It is a basic rack PDU with a Zero U vertical mounting design. It supports a maximum input current of 30A and operates at 120V. The PDU features 24 NEMA 5-20R outlets, providing ample connections for IT equipment. It includes a 10-foot power cord with a NEMA L5-30P plug. The unit is designed for reliable power distribution and includes an installation guide, rack mounting brackets, and a toolless mounting kit.

Main

Product or component type

PDU

Main Input Voltage

Input current limits

30 A

Network frequency

50/60 Hz

Main Output Voltage

120 V

Input Connection Type

NEMA L5-30P

Number of power socket outlets

24 NEMA 5-20R

Load capacity

2880 VA

[In] rated current

24 A

Max current draw

24 A

PDU type

Basic

Protection type

Circuit breaker

Number of rack unit

0U

Number of cables

1

Cable length

9.8 ft (3 m)

Provided equipment

Complementary

Mounting location

Side

Mounting mode

Rack-mounted

Mounting position

Vertical

Height

63.7 in (1619 mm)

Width

2.2 in (56 mm)

Depth

1.7 in (44 mm)

Net weight

12.28 lb(US) (5.57 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 937 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 913 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant

Halogen content performance

Product contains halogen above thresholds

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins