APC NetShelter Rack PDU Advanced, Metered, 5.0kW, 1Phase, 208V, 30A, L6-30P, 40 Outlet
SKU: APDU10151ME
Enter Postal Code to see pricing
Input: 1PH, NEMA L6-30P
Outlets: (20) C13/C15/C19/C21, (20) C13/C15
Full-featured network management capability
Environmental Data
Input: 1PH, NEMA L6-30P
Outlets: (20) C13/C15/C19/C21, (20) C13/C15
Full-featured network management capability
Interactive LCD display
Active power measurements (volts, amps, kW, kWh)
APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. PDU level power metering via remote access and local display for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparalleled deployment flexibility. Maximum outlet density with 40 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded by breaker to simplify deployment. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected.
Main
Product or component type
PDU
Main Input Voltage
208 V 1 phase
Input current limits
30 A
Network frequency
50/60 Hz
Main Output Voltage
208 V
Input Connection Type
NEMA L6-30P
Number of power socket outlets
Load capacity
4992 VA
[In] rated current
24 A
permissible voltage
200…240 V
Max current draw
24 A
PDU type
Metered
Protection type
Circuit breaker
Number of rack unit
0U
Cable length
9.8 ft (3 m)
Complementary
Mounting location
Side
Mounting mode
Rack-mounted
Mounting position
Vertical
Communication port protocol
Height
58.7 in (1490 mm)
Width
2.2 in (56 mm)
Depth
3.0 in (75 mm)
Net weight
14.6 lb(US) (6.6 kg)
Environmental footprint
Total lifecycle Carbon footprint
2 815 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
154 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
2 656 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
4 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
2 Results