APC NetShelter Rack PDU Advanced Network Management Card 3 - Master Pack Qty 50
SKU: APDU9640NMC3-MP50
Enter your postal code to see prices
Delivery of products may differ based on your Postal code
50 replacement display modules for APC NetShelter Rack PDU Advanced
Live Swap module to upgrade legacy models with NMC3
Easy mass firmware updates (remote or local)

50 replacement display modules for APC NetShelter Rack PDU Advanced
Live Swap module to upgrade legacy models with NMC3
Easy mass firmware updates (remote or local)
Enhanced cybersecurity and EcoStruxure™ IT compatible
1 year free subscription to Secure NMC3 System
This pack of replacement display modules is compatible with APC NetShelter Rack PDU Advanced Gen 2 /Gen 1 (11K and 10K Series), and contains a Network Management Card 3 (the next-gen APC NMC). NetShelter Rack PDU Advanced provides reliable power distribution to IT equipment within server and/or networking racks, ideal for high-density applications. The NMC is independently certified to the IEC 62443-4-2 SL2 standard, and it integrates with EcoStruxure IT and can be accessed and configured via web, SNMP, and command line interface (CLI). Combined with EcoStruxure IT, NMC3 allows IT professionals to monitor sensors and alarms, as well as manage mass firmware upgrades, configuration, or outlet control. One gigabit Ethernet/network port (10/100/1000) enhances and standardizes network connectivity. Two link ports are available to cascade to other PDUs, with a network port sharing (NPS) feature that enables power sharing between Rack PDUs in the cascading group. Two environmental sensor ports allow for optional sensors for environmental monitoring (sold separately). Console Port (micro USB) connects the Rack PDU to your computer for local access to the CLI.
Overview
Lead time
Usually in Stock
Main
Product or component type
Network management card
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
7547f066-9302-46d9-96e9-461928dd6901
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Take-back
No