delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

Rack PDU,Switched,ZeroU,12.5kW,208V,(21)C13&(3)C19;3ft input Cord

SKU: AP7968B

Enter Postal Code to see pricing

loader
success

1-Year Secure Network Management Card subscription included

success

It can handle a maximum power capacity of 12.5kW, making it suitable for high-power applications

success

It features 21 IEC C13 outlets and 3 IEC C19 outlets, providing extensive connectivity options

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 039 kg CO2 eq.

See All

Compatible Products

Mounting (1)

Servers (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

bullet

1-Year Secure Network Management Card subscription included

bullet

It can handle a maximum power capacity of 12.5kW, making it suitable for high-power applications

bullet

It features 21 IEC C13 outlets and 3 IEC C19 outlets, providing extensive connectivity options

bullet

Designed for ZeroU mounting, it saves valuable rack space and allows for efficient cable management

bullet

Supports remote monitoring and control, enabling users to manage power distribution from a distance

It is a switched rack PDU with a maximum current capacity of 35A and an input voltage of 208V. It features 21 IEC 60320 C13 and 3 IEC60320 C19 outlets. The PDU has a ZeroU form factor and a cord length of 3 feet. It supports remote monitoring and user-defined alarms, with outlet-level on/off switching capabilities. The unit is UL Listed and CSA certified, ensuring high safety and performance standards.

Main

Product or component type

PDU

Main Input Voltage

208 V 3 phases

Input current limits

35 A

Network frequency

50/60 Hz

Main Output Voltage

208 V

Number of power socket outlets

Load capacity

12500 VA

Max current draw

35 A

Max line current

35 A

PDU type

Switched

Protection type

Circuit breaker

Number of rack unit

0U

Number of cables

1

Cable length

3.0 ft (0.9 m)

Provided equipment

Complementary

Mounting location

Side

Mounting mode

Rack-mounted

Mounting position

Vertical

Height

70 in (1778 mm)

Width

2.2 in (56 mm)

Depth

3.5 in (89 mm)

Net weight

17.81 lb(US) (8.08 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 039 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

61 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 972 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption

Halogen content performance

Product contains halogen above thresholds

Use Again
Repack and remanufacture

Recyclability potential, in %

71

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins