delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 2200VA, Lithium-ion, Rackmount 2U, 120V, 2x NEMA 5-20R+6x NEMA 5-15R outlets, SmartConnect Port+Network Card,TAA

SKU: SMTL2200RM2UCNCUS

Enter your postal code to see prices

Delivery of products may differ based on your Postal code

loader
success

1920VA/1920W line interactive pure sine wave 2U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

success

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

578

See All

Compatible Products

Mounting (1)

Racks (1)

Sensors (2)

SmartSlot (4)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

bullet

1920VA/1920W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1920VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-20P input, 6 NEMA 5-15R and 2 NEMA 5-20R outlets. It has a preinstalled Network Management Card for UPS network-based monitoring and management. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 198-1980 W

W

The total load (power draw) entered exceeds the maximum value for this product (#load# W).

Max. Capacity Used

103%

Product or component type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

578

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes