delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 120V, 6x NEMA 5-15R+2x NEMA 5-20R outlets, SmartSlot, AVR, LCD, With 12ft cord

SKU: SMT3000R2X145

Enter your postal code to see prices

Delivery of products may differ based on your Postal code

loader
success

Replacement battery (1) is available

success

2880VA/2700kW line interactive pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, network closets, business VoIP and retail POS

Replacement battery
Schneider Electric RBC43 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 10Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Communication Options (3)

Mounting (2)

PDU (10)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

bullet

Replacement battery (1) is available

bullet

2880VA/2700kW line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, network closets, business VoIP and retail POS

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Graceful shutdown using serial or USB cables via PowerChute Business Edition

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 3kVA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA L5-30P input and 12ft/3.7m cord, 6 NEMA 5-15R and 2 NEMA 5-20R outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Overview

Lead time

Usually Ships within 3 Weeks

Main

Run time for load

Min-max: 270-2700 W

W

3min 23s

Max. Capacity Used

100%

Product or component type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins