APC Smart-UPS On-Line, 8kVA/8kW, Rackmount 6U, 208V, 4x L6-20R+2x L6-30R NEMA outlets, Network Card+SmartSlot, Extended runtime, W/ rail kit
SKU: SRT8KRMXLT-A
Enter your postal code to see prices
Delivery of products may differ based on your Postal code
Replacement battery (1) is available
8kVA/8kW online double-conversion (pure sine wave output) UPS in a 6U rackmount form factor.
Ideal for protecting critical servers, storage, networking equipment, medical labs, and light industrial applications.
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty
View ProductReplacement battery (1) is available
8kVA/8kW online double-conversion (pure sine wave output) UPS in a 6U rackmount form factor.
Ideal for protecting critical servers, storage, networking equipment, medical labs, and light industrial applications.
Includes a Network Management Card for remote monitoring and control.
SmartSlot allows for additional communication options.
Extended runtime capability not currently available for this Made in America UPS.
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 8kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with Hard Wire 3-wire (2P+E) input, 4x NEMA L6-20R and 2x NEMA L6-30R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 800-8000 W
W
5min 10s
Max. Capacity Used
100%
Main Input Voltage
208 V AC 1 phase
Product or component type
Uninterruptible power supply (UPS)
Other Input Voltage
240 V
Main Output Voltage
208 V AC 1 phase
Other Output Voltage
240 V
Rated power in W
8000 W
rated power in VA
8000 VA
output connection type
Output connector type
Hard wire 3-wire (2P + E) for 1 zone(s)
Number of rack unit
6U
Provided equipment
Range of product
Smart-UPS On-Line
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
771
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
Yes
18 Results
WADV1PEAA
Digital services (advisor)