delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS RT 192V Battery Pack

SKU: SURT192XLBP

Enter Postal Code to see pricing

loader
success

Replacement battery (1) is available

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

464 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Mounting (3)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

bullet

Replacement battery (1) is available

Main

Product or component type

External battery pack

Number of rack unit

3U

Battery type

Lead-acid battery

Provided equipment

Range of product

Smart-UPS Battery Systems

Replacement battery

APCRBC140

Batteries & Runtime

Number of battery blocks per string

16

Number of battery free slots

0

Number of battery filled slots

4

Device mounting

Stand alone battery stack

Battery voltage

192 V

Additional information

Replace all batteries in operation together (UPS internal and external batteries) all-at-once

Number of battery replacement quantity

2

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

464 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

375 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

25 kg CO2 eq.

Carbon footprint of the installation phase [A5]

29 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

35 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins