delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo

AR106V/I Server Support Bracket

SKU: AR8470

Enter Postal Code to see pricing

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

15 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

Main

Product or component type

Support bracket

Complementary

Colour

Black

Height

5.9 in (150 mm)

Width

8.07 in (205 mm)

Depth

48.6 in (1235 mm)

Net weight

9.04 lb(US) (4.1 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

15 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

14 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

No