delivery
English
External link Icon Schneider Electric
Schneider Electric Marketplace Logo
products cart iconCart

Blank legend, Harmony XAC, Legend plate, plastic, black or red background, 30x40mm, unmarked

SKU: ZB2BY2101

Enter Postal Code to see pricing

loader
success

For power circuit;control circuit pendant control station

success

English language legend

success

30mm x 40mm label dimensions

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

document
bullet

For power circuit;control circuit pendant control station

bullet

English language legend

bullet

30mm x 40mm label dimensions

bullet

Complies with IEC standards

This Harmony ZB2BY2101 is a plastic legend plate. It is an accessory of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.

Main

Product or component type

Blank legend

Accessory / separate part type

Legend

Accessory / separate part category

Marking accessory

Sale per indivisible quantity

10

Complementary

Marking

Standards

NF E 52-124

Net weight

0.002 lb(US) (0.001 kg)

Accessory / separate part destination

Product compatibility

Label dimensions

30 x 40 mm

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant
Use Again
Repack and remanufacture

Recyclability potential, in %

0

Circularity Profile

No need of specific recycling operations

Take-back

No