Illuminated push button, Harmony XB4, metal, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 110...120V AC
SKU: XB4BW33G5
Enter Postal Code to see pricing
Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data

Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4 illuminated modular green push button operates with a spring return mechanism, is supplied with 110V to 120V AC, uses a universal LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Main
Range of product
Harmony XB4
Product or component type
Illuminated push-button
Device short name
XB4
Bezel material
Chromium plated metal
Fixing collar material
Zamak
Mounting diameter
0.9 in (22.5 mm)
Sale per indivisible quantity
1
Head type
Standard
Shape of signaling unit head
Round
Type of operator
spring return
Operator profile
Green flush
Operator additional information
With plain lens
Contacts type and composition
1 NO + 1 NC
Contact operation
Slow-break
Connections - terminals
Light source
Universal LED
Bulb base
Integral LED
[Us] rated supply voltage
110...120 V AC 50/60 Hz
Complementary
Height
1.9 in (47 mm)
Width
1.2 in (30 mm)
Depth
2.2 in (57 mm)
Terminals description ISO n°1
Net weight
0.214 lb(US) (0.097 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Contacts usage
Standard contacts
Positive opening
With IEC 60947-5-1 appendix K
Operating travel
Operating force
Mechanical durability
10000000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Signalling type
Steady
Current consumption
14 mA
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Supply voltage limits
100…132 V AC
Device presentation
Complete product
Environmental footprint
Total lifecycle Carbon footprint
51 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.7 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
50 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
28 %
Average percentage of recycled metal content
17 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
425812e5-011f-4fb4-ad1b-fc9cf9865300
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Product repairability index
A
Use Again
Repack and remanufacture
Recyclability potential, in %
75
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins