Current Transformers
card_product_36039
card_product_36039PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 3000A / 5A
card_product_36039PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 3000A / 5ASKU : METSECT5GJ300
Unavailable
card_product_36036
card_product_36036PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 1600A / 5A
card_product_36036PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 1600A / 5ASKU : METSECT5GJ160
Unavailable
card_product_36033
card_product_36033PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 1500A / 5A
card_product_36033PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 1500A / 5ASKU : METSECT5GJ150
Unavailable
card_product_36030
card_product_36030PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 1200A / 5A
card_product_36030PowerLogic Split Core Current Transformer - Type GJ, for bar 85x165, 1200A / 5ASKU : METSECT5GJ120
Unavailable
card_product_35472
card_product_35472current transformer tropicalised DIN mount 800 5 for bars 10x40 20x32 25x25
card_product_35472current transformer tropicalised DIN mount 800 5 for bars 10x40 20x32 25x25SKU : METSECT5MC080
Unavailable
card_product_35421
card_product_35421current transformer tropicalised DIN mount 60 5 for cables d. 21
card_product_35421current transformer tropicalised DIN mount 60 5 for cables d. 21SKU : METSECT5CC006
Unavailable
card_product_35397
card_product_35397current transformer tropicalised 2000 5 double output for bars 38x102
card_product_35397current transformer tropicalised 2000 5 double output for bars 38x102SKU : METSECT5DH200
Unavailable
card_product_35388
card_product_35388current transformer tropicalised DIN mount 800 5 cables d. 40 - bars 12x50 20x40
card_product_35388current transformer tropicalised DIN mount 800 5 cables d. 40 - bars 12x50 20x40SKU : METSECT5MD080
Unavailable
card_product_35358
card_product_35358current transformer tropicalised DIN mount 250 5 for cables d. 21
card_product_35358current transformer tropicalised DIN mount 250 5 for cables d. 21SKU : METSECT5CC025
Unavailable
card_product_33414
card_product_33414current transformer tropicalised DIN mount 500 5 cables d. 40 - bars 12x50 20x40
card_product_33414current transformer tropicalised DIN mount 500 5 cables d. 40 - bars 12x50 20x40SKU : METSECT5MD050
Unavailable
card_product_33387
card_product_33387current transformer tropicalised DIN mount 600 5 cables d. 40 - bars 12x50 20x40
card_product_33387current transformer tropicalised DIN mount 600 5 cables d. 40 - bars 12x50 20x40SKU : METSECT5MD060
Unavailable
card_product_33381
card_product_33381current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25
card_product_33381current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25SKU : METSECT5MA015
Unavailable
card_product_33354
card_product_33354current transformer tropicalised DIN mount 125 5 for cables d. 21
card_product_33354current transformer tropicalised DIN mount 125 5 for cables d. 21SKU : METSECT5CC013
Unavailable
card_product_33351
card_product_33351current transformer tropicalised DIN mount 40 5 for cables d. 21
card_product_33351current transformer tropicalised DIN mount 40 5 for cables d. 21SKU : METSECT5CC004
Unavailable
card_product_33288
card_product_33288current transformer tropicalised 3000 5 double output for bars 54x127
card_product_33288current transformer tropicalised 3000 5 double output for bars 54x127SKU : METSECT5DC300
Unavailable
card_product_33252
card_product_33252current transformer tropicalised 400 5 double output for bars 32x65
card_product_33252current transformer tropicalised 400 5 double output for bars 32x65SKU : METSECT5DA040
Unavailable



