Components/Others
card_product_2331
card_product_2331Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 190Hz (3.8) 7% 50Hz 400V
card_product_2331Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 190Hz (3.8) 7% 50Hz 400VSKU : LVR07X00A40T
Unavailable
card_product_2328
card_product_2328Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 135Hz (2.7) 14% 50Hz 400V
card_product_2328Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 135Hz (2.7) 14% 50Hz 400VSKU : LVR14500A40T
Unavailable
card_product_2325
card_product_2325Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 210Hz (4.2) 5.7% 50Hz 400V
card_product_2325Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 210Hz (4.2) 5.7% 50Hz 400VSKU : LVR05500A40T
Unavailable
card_product_2319
card_product_2319Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 190Hz (3.8) 7% 50Hz 400V
card_product_2319Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 190Hz (3.8) 7% 50Hz 400VSKU : LVR07125A40T
Unavailable
card_product_2316
card_product_2316Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 190Hz (3.8) 7% 50Hz 400V
card_product_2316Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 190Hz (3.8) 7% 50Hz 400VSKU : LVR07500A40T
Unavailable
card_product_2313
card_product_2313Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 135Hz (2.7) 14% 50Hz 400V
card_product_2313Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 135Hz (2.7) 14% 50Hz 400VSKU : LVR14250A40T
Unavailable
SKU : VPL12N
Unavailable



