1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 200
SKU: AR8136BLK200
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Includes 200 1U panels, ideal for large-scale deployments and extensive rack setups
Modular toolless design allows for quick and easy installation without the need for tools
Occupies unused rack space to prevent air recirculation, ensuring efficient airflow management
Environmental Data
APC NetShelter Airflow Management
Includes 200 1U panels, ideal for large-scale deployments and extensive rack setups
Modular toolless design allows for quick and easy installation without the need for tools
Occupies unused rack space to prevent air recirculation, ensuring efficient airflow management
Helps maintain proper rack temperatures by promoting top-to-bottom airflow movement
It is a 1U 19 inch black modular toolless airflow management blanking panel kit. It includes 200 panels to prevent air recirculation by occupying unused rack space.
Overview
Presentation
Modular toolless 1U Airflow Management Blanking Panel to prevent air recirculation by occupying unused rack space (Qty. 200).
Lead time
Usually in Stock
Main
Number of cables
1
Provided equipment
User Manual
Environmental footprint
Total lifecycle Carbon footprint
91 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
87 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.