22mm push button, Harmony XALD, complete control station, 3 push button, 6A, 600V, NEMA 4X, 13
SKU: XALD321S1H7
Enter ZIP code to see pricing
Low-load electrical contact
Fully-assembled
Double electrical insulation
Environmental Data
Harmony XALD, XALK 22 mm Plastic Control Stations
Low-load electrical contact
Fully-assembled
Double electrical insulation
Wide range of operating temperature from -40°C to 70°C
XAL control stations are suitable for most common functions. This control station has three 22mm push buttons. One flush black push button operator has a normally open contact and is marked UP. One flush black push button operator has a normally open contact and is marked DOWN. One flush red push button has a normally closed contact and is marked STOP. Contacts have UL A600, UL Q600, IEC AC15 and IEC DC13 contact ratings. Enclosure has knockouts for wire entry. Control Station is 5.35 inches tall, 2.68 inches wide and 2.44 inches deep. The relay weighs 0.66 lbs. Control station is UL Listed and CSA certified. "This product meets EN/IEC 60947-5-4, EN/IEC 60947-1, EN/IEC 60947-5-5 and EN/IEC 60947-5-1 standards." "This range of control stations combines simplicity of setup with compact size and flexibility. It is ideal for applications requiring good resistance to chemical agents." "Plastic XALD/XALK control stations and enclosures for Ø 22mm plastic pushbuttons (XB5/ZB5 range)."
Main
Range of Product
Harmony XALD
Product or Component Type
Complete control station
Device short name
XALD
Product destination
For XB5 Ø 22 mm control and signalling units
Control station application
Three functions
Colour of base of enclosure
Light grey RAL 7035)
Colour of cover
Dark grey RAL 7016)
Material
Polycarbonate
Operator profile
3 flush push-buttons
Control station composition
1 flush push-button
Complementary
AC control voltage 50 HZ
120…600 V
Cable entry
AC control voltage 60 HZ
120…600 V
Net Weight
0.659 lb(US) (0.299 kg)
DC control voltage
125…600 V
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Number of command positions
3
Number of indicator lights
0
Number of push buttons
1
Mechanical durability
5000000 cycles
Number of selector switches
0
Connections - terminals
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Number of key switches
0
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
Number of mushroom-shaped push-buttons
0
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Emergency Power Off (EPO)
No
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
2
Number of contacts as change-over contact
0
Housing material
Plastic
Housing Colour
Grey
colour of cover
Dark grey
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
18
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.