Schneider Electric Marketplace Logo
products cart iconCart

22mm push button, Harmony, yellow control station, trigger action emergency stop, 40mm red mushroom, 1 NC, NEMA 13

SKU: XALACS1

Enter ZIP code to see pricing

loader
success

Low-load electrical contact

success

Fully-assembled

success

Double electrical insulation

Main Documents

document

Product Datasheet

document

CAD

document

Environmental Disclosure

Harmony XALD, XALK 22 mm Plastic Control Stations

document
bullet

Low-load electrical contact

bullet

Fully-assembled

bullet

Double electrical insulation

bullet

Wide range of operating temperature from -25°C to 70°C

XAL control stations are suitable for most common functions. XALK control stations are complete stations for emergency stop functions. This control station has an enclosure with a light grey box and a yellow cover. Control Station has a trigger action emergency stop operator with a 40mm red mushroom button. Operator is a turn to release push button. The operator has one normally closed contact. Control Station is 2.68 inches tall, 2.68 inches wide and 4.53 inches deep. The relay weighs 0.43 lbs. This point of purchase product is packaged in a blister pack. Control station is UL Listed and CSA certified. "This product is certified by IEC, UL, CSA and CE." "This range of control stations combines simplicity of setup with compact size and flexibility. It is ideal for applications requiring good resistance to chemical agents." "Plastic XALD/XALK control stations and enclosures for Ø 22mm plastic pushbuttons (XB5/ZB5 range)."

Main

Range of Product

Harmony XALK

Product or Component Type

Complete control station

Device short name

XALK

Product destination

For XB5 Ø 22 mm control and signalling units

Control station application

Emergency switching off function

Colour of base of enclosure

Light grey RAL 7035)

Colour of cover

Yellow RAL 1021)

Complementary

AC control voltage 50 HZ

120…600 V

AC control voltage 60 HZ

120…600 V

DC control voltage

125…600 V

Number of command positions

1

Number of indicator lights

0

Number of push buttons

0

Number of selector switches

0

Number of key switches

0

Number of mushroom-shaped push-buttons

1

Emergency Power Off (EPO)

No

Number of contacts as normally closed contact

1

Number of contacts as normally open contact

0

Number of contacts as change-over contact

0

Housing material

Plastic

Housing Colour

Yellow

colour of cover

Yellow

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No