22mm push button, Harmony ZB, an adapter for mounting a 22mm operator in a 30mm hole
SKU: ZBZ41
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
XB4/ZB4 and XB5/ZB5 22mm push buttons are for industrial applications. This adaptor is used to mount 22mm operators into a 30mm hole. Adaptors are bulk packaged in quantities of 10. "It weighs 0.008kg." "It is sold in sets of 10." "Harmony delivers an innovative and ergonomic design that improves the reliability of panels, machines and processes." "The modular range of Ø 22mm metal control and signaling units combine simplicity of installation, modern standard and flush mounted design."
Main
Range of Product
Accessory / Separate Part Type
Socket adaptor
Product or Component Type
Adaptor
Accessory / separate part category
Adaptation accessories
Accessory / separate part destination
Electrical block
Quantity per Set
Set of 10
Complementary
Product Weight
0.018 lb(US) (0.008 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No