Schneider Electric Marketplace Logo
products cart iconCart

22mm push button, Harmony ZB4, metal base, contact block with collar, 1NC, spring clamp terminals

SKU: ZB4BZ1026

Enter ZIP code to see pricing

loader
success

Low-load electrical contact

success

Wide range of operating temperature from -25°C to 70°C

success

Ideal for most industrial applications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.5 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Low-load electrical contact

bullet

Wide range of operating temperature from -25°C to 70°C

bullet

Ideal for most industrial applications

bullet

Complies with UL listed BV, CSA, DNV, LROS and GL

XB4/ZB4 22mm push buttons are for industrial applications. XB4/ZB4 operators have chromium plated metal bezels that connect to a fully metal mounting collar. This normally closed contact is monted on a metal mounting collar. Contacts have UL A600, UL Q300, IEC AC15 and IEC DC13 contact ratings. Contacts have spring clamp terminals. Contact block assembly is 1.85 inches tall, 1.18 inches wide and 1.46 inches deep. Selector switch weighs 0.14 lbs. Contact block assembly is UL Listed and CSA certified. "This product meets JIS C8201-5-1, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-1, EN/IEC 60947-5-5, EN/IEC 60947-5-4, UL 508 and JIS C8201-1 standards." "Harmony delivers an innovative and ergonomic design that improves the reliability of panels, machines and processes." "The modular range of Ø 22mm metal control and signaling units combine simplicity of installation, modern standard and flush mounted design."

Main

Range of Product

Harmony XB4

Product or Component Type

Complete body/contact assembly

Device short name

ZB4

Fixing collar material

Zamak

Sale per indivisible quantity

1

Head type

Standard

Contacts type and composition

1 NC

Contact operation

Slow-break

Contact block type

Single

Device Composition

Connections - terminals

Complementary

CAD overall width

1.2 in (30 mm)

CAD overall height

1.9 in (47 mm)

CAD overall depth

1.5 in (37 mm)

Terminals description ISO n°1

(11-12)NC

Product Weight

0.141 lb(US) (0.064 kg)

Contacts usage

Standard contacts

Positive opening

With IEC 60947-5-1 appendix K

Operating travel

Operating torque

0.44 lbf.in (0.05 N.m) NO changing electrical state

Mechanical durability

5000000 cycles

Contacts material

Gold flashed (Ag/Ni/Au) contacts

Short-circuit protection

4 A cartridge fuse gG IEC 60947-5-1

[Ith] conventional free air thermal current

10 A IEC 60947-5-1

[Ui] rated insulation voltage

250 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

4 kV IEC 60947-1

[Ie] rated operational current

Electrical durability

Electrical reliability

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.5 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

23 %

Average percentage of recycled metal content

16 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.