Schneider Electric Marketplace Logo
products cart iconCart

3-phase control relay, Harmony Control Relays, 5A, 1CO, undervoltage detection, 208...480V AC

SKU: RM17TU00

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Simplified panel design due to 0.69in width same as 1-pole circuit breaker

success

Experience unprecedented accuracy, predictive maintenance, and superior security

success

The product monitors its own power supply. When the power supply is abnormal, the output relay de-energizes

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

99 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Control Relays

bullet

Simplified panel design due to 0.69in width same as 1-pole circuit breaker

bullet

Experience unprecedented accuracy, predictive maintenance, and superior security

bullet

The product monitors its own power supply. When the power supply is abnormal, the output relay de-energizes

bullet

Transparent cover offers tamper protection and reduces maintenance

bullet

Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water

This Harmony RM17-TU relay allows monitoring of power supply circuits in 3-phase networks. This modular multi function 3-phase supply control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slimmest form-factors with 17.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. The product monitors its own power supply, when the power supply is abnormal, the output relay de-energizes. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Control Relays

Relay Type

Multifunction control relay

Product or Component Type

3-phase control relay

Relay name

RM17TU

Relay monitored parameters

Measurement range

208...480 V AC

Time delay type

Adjustable 0.1...10 s, +/- 10 % of the full scale value Tt- time delay upon fault

Output contacts

1 C/O

nominal output current

5 A

Contacts type and composition

1 C/O

[Uc] control circuit voltage

208...480 V

Product Specific Application

For 3-phase supply

Complementary

[Us] rated supply voltage

, self-powered

Supply voltage limits

183…528 V AC

Reset time

1500 ms time delay

Maximum switching voltage

Switching capacity in VA

1250 VA

Minimum switching current

10 mA 5 V DC

Maximum switching current

Control circuit voltage limits

- 12 % + 10 % Un

Power consumption in VA

0…22 VA 400 V AC 50 Hz

Control circuit frequency

50...60 Hz +/- 10 %

Measurement voltage limits

183…528 V AC

Hysteresis

2 %

delay at power up

650 ms

Maximum measuring cycle

150 ms measurement cycle as true rms value

Threshold adjustment voltage

Voltage range

208...480 V phase to phase

Repeat accuracy

Measurement error

Phase failure sensitivity

0.7 Un

Response time

< 200 ms (in the event of a fault)

Insulation resistance

[Ui] rated insulation voltage

400 V IEC 60664-1

Supply frequency

50/60 Hz +/- 10 %

Operating position

Any position without derating

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Polycarbonate

Local signalling

Mounting support

35 mm symmetrical DIN rail conforming to IEC 60715

Electrical durability

100000 cycles

Mechanical durability

30000000 cycles

Operating rate

<= 360 operations/hour full load

Utilisation category

Safety reliability data

Width

0.7 in (17.5 mm)

Product Weight

0.29 lb(US) (0.13 kg)

Control Type

Without test button

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

99 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

95 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

Ba9cbb5b-722a-41d2-b7d0-f60d5f3f104d

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

0

Circularity Profile

End of Life Information

Take-back

No