30mm push button, Type K, pilot light, green LED light module, 12/14VAC/VDC, green plastic fresnel lens, NEMA 4, 13
SKU: 9001KP32LGG31
Enter ZIP code to see pricing
Super bright LEDs for high visibility
Improved security thanks to finger-safe light module
High performance
Harmony 30 mm 9001 K Metal Push Buttons

Super bright LEDs for high visibility
Improved security thanks to finger-safe light module
High performance
Simple modular design
High vibration resistance screw clamp connection terminals
The 9001K push button line has a large variety of operators and accessories for heavy industry applications. These operators are used in the petrochemical, metallurgy, mining, oil and gas, wastewater treatment and automotive manufacturing industries and more. Type K operators have a die cast operator that mounts in a 1.18 inch round hole. This standard pilot light has a die cast ring nut. This pilot light has a 12/14 VAC/VDC light module to provide the illumination. The light module has a green LED lamp. This operator is supplied with a green plastic fresnel pilot light lens. When properly installed this opertor is UL listed for Types 1, 2, 3, 3R, 4, 6, 12 and 13 environments. This operator is UL Listed and CSA certified. "This product is certified by NEMA and UL 508. It meets EN/IEC 60947-5-4, JIS C 852, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-1 and JIS C 852 standards." "It is installed into a Ø 30mm panel cutout." "A comprehensive range of illuminated pushbuttons, pilot lights, emergency stop buttons, selector switches, joystick controllers and accessories to fit your needs." "The modular range of Ø 30mm metal control and signaling provides robust and reliable solutions for a wide range of heavy industry applications."
Main
Range of Product
Harmony 9001K
Product or Component Type
Pilot light
Device short name
9001K
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Lens type
Domed plastic
Cap/operator or lens colour
Green
Light source
Green LED
Bulb base
BA 9s
Light block supply
Direct 12 V AC/DC
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Operating position
Any position
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
Light source
LED
[Ith] conventional free air thermal current
10 A
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
Net Weight
0.295 lb(US) (0.134 kg)
Lens type
Fresnel
Supply voltage
12...14 V
Light source colour
Green
Lens material
Polycarbonate
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No