Schneider Electric Marketplace Logo
products cart iconCart

30mm Push Button, Type K, push button, full guard, black, 1 NO

SKU: 9001KR1BH5

Enter ZIP code to see pricing

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Compatible Products

Accessories (11)

Spare parts (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document
bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large metal set of accessories to customize your product

30mm push button range is robust and offers long term reliability in heavy duty industrial applications and extreme environments. The 9001K operator have a metal operator base and the 9001SK operators have a plastic base. This very broad line of push button operators includes push buttons, emergency stop mushroom head push buttons, selector switches, key operated switches, and operators with potentiometers. Also includes pilot lights (LED, incandescent and neon), joystick controllers, wobble stick operators, and operators with multiple functions. These operators can be purchased as complete operators or as subassemblies that can be assembled by the user to meet specific requirements. The 9001 K metal 30mm push buttons are automatic selfgrounding operators requiring no additional wiring and are ABS Certified. It features spring return flush push. Contact blocks have terminal screw shipped back out to speed wiring and has a very large variety of accessories. Some operators have super bright LEDs for high visibility. These operators are IP 66, NEMA 4 rated (heavy duty, oil tight, water proof and dust tight without requiring boots). The 9001SK operators are also NEMA 4X corrosion resistant. The 9001K and 9001SK 30mm push button operators conforms to IEC, UL, CSA, EN and NOM standards. They are CE marked. 30mm Push Buttons are used in the automotive, machine tool, crane and hoist, food and beverage, industrial applications, material handling, petrochemical, wastewater treatment, metallurgy and many more industries.

Main

Range of Product

Harmony 9001K

Product or Component Type

Push-button

Device short name

9001K

Type of operator

spring return

Operator profile

Black flush, unmarked

Operator additional information

Metal guard

Complementary

Bezel material

Metal

Mounting diameter

1.2 in (30 mm)

Shape of signaling unit head

Octagonal

Contacts type and composition

1 NO

Connections - terminals

Screw clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1

Tightening torque

7.08 lbf.in (0.8 N.m) IEC 60947-1

shape of screw head

Cross slotted

Mechanical durability

5000000 cycles

Operating position

Any position

[Ie] rated operational current

[Ui] rated insulation voltage

250 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

2.5 kV IEC 60947-1

Contacts material

Silver alloy contacts

Contact operation

Standard

Positive opening

Without

Short-circuit protection

10 A cartridge fuse IEC 60947-5-1

[Ith] conventional free air thermal current

10 A

[Icm] rated short-circuit making capacity

Rated breaking capacity

Terminals description ISO n°1

(13-14)NO

CAD overall width

1.9 in (48 mm)

CAD overall height

1.8 in (45 mm)

CAD overall depth

2.2 in (56 mm)

Net Weight

0.267 lb(US) (0.121 kg)

Device presentation

Complete product

Cap/operator or lens colour

Black

Operator profile

Flush

Type of operator

Spring return

Size

30 mm

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.