Schneider Electric Marketplace Logo
products cart iconCart

30mm Push Button, Types K, SK or KX, contact block, 1 NC late opening

SKU: 9001KA5

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.2 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Functions (6)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document
bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large metal set of accessories to customize your product

This contact block is a separate component of the range of control and signaling units, Harmony 9001K / 9001SK diameter 30mm. It is compatible with Harmony 9001K or 9001SK push buttons and switches. It uses screw-clamp terminals and has 1 x NC contact. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It features late-break contact operation. It weighs 23g. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.

Main

Range of Product

Product or Component Type

Contact block

Device short name

9001K

Contacts type and composition

1 NC

Complementary

Terminals description ISO n°1

(3-4)NO_CL

Product Weight

0.051 lb(US) (0.023 kg)

Contact operation

Late-break

Positive opening

With IEC 60947-5-2

Connections - terminals

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² IEC 60947-1

Tightening torque

7.08 lbf.in (0.8 N.m) IEC 60947-1

Shape of screw head

Cross slotted

Contacts material

Silver alloy contacts

Short-circuit protection

10 A cartridge fuse IEC 60947-5-1

[Ith] conventional free air thermal current

10 A

[Ui] rated insulation voltage

250 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

2.5 kV IEC 60947-1

[Ie] rated operational current

[Icm] rated short-circuit making capacity

Rated breaking capacity

[Us] rated supply voltage

0...600 V

Connections - Terminals

Screw-clamp terminals

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.