Schneider Electric Marketplace Logo
products cart iconCart

30mm Push Buttons, package containing 9001KS43BH13 3 position selector switch and HAND OFF AUTO legend plate

SKU: 9001AS2

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

It is impact resistant, dust resistant, water resistant and vibration resistant

success

Ideal for operation in harsh environments

success

Complies with RoHS directive relating to environmental protection

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

bullet

It is impact resistant, dust resistant, water resistant and vibration resistant

bullet

Ideal for operation in harsh environments

bullet

Complies with RoHS directive relating to environmental protection

bullet

Robustness to withstand harsh environments

30mm push button range is robust and offers long term reliability in heavy duty industrial applications and extreme environments. The 9001K operator have a metal operator base and the 9001SK operators have a plastic base. This very broad line of push button operators includes push buttons, emergency stop mushroom head push buttons, selector switches, key operated switches, and operators with potentiometers. Also includes pilot lights (LED, incandescent and neon), joystick controllers, wobble stick operators, and operators with multiple functions. These operators can be purchased as complete operators or as subassemblies that can be assembled by the user to meet specific requirements. The 9001 K metal 30mm push buttons are automatic selfgrounding operators requiring no additional wiring and are ABS Certified. Contact blocks have terminal screw shipped back out to speed wiring and has a very large variety of accessories. Some operators have super bright LEDs for high visibility. These operators are IP 66, NEMA 4 rated (heavy duty, oil tight, water proof and dust tight without requiring boots). The 9001SK operators are also NEMA 4X corrosion resistant. The 9001K and 9001SK 30mm push button operators conforms to IEC, UL, CSA, EN and NOM standards. They are CE marked. 30mm Push Buttons are used in the automotive, machine tool, crane and hoist, food and beverage, industrial applications, material handling, petrochemical, wastewater treatment, metallurgy and many more industries.

Main

Range of Product

Harmony 9001K

Product or Component Type

Head for selector switch

Device short name

K

Type of operator

Operator profile

standard handle

Complementary

Bezel material

Metal

Mounting diameter

1.2 in (30 mm)

Operator position information

3 positions

Contacts type and composition

1 C/O

Device presentation

Complete product

Cap/operator or lens colour

Black

Size

30 mm

Cam profile

3

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

REACh Regulation

REACh Declaration

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No