Schneider Electric Marketplace Logo
products cart iconCart

30mm Push Buttons, selector switch short handle, black

SKU: 9001B11

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Complies with RoHS directive relating to environmental protection

success

Robustness to withstand harsh environments

success

Compatible with Harmony 9001K and Harmony 9001SK selector switches

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

bullet

Complies with RoHS directive relating to environmental protection

bullet

Robustness to withstand harsh environments

bullet

Compatible with Harmony 9001K and Harmony 9001SK selector switches

bullet

Wide availability throughout an extensive distribution network

30mm push button range is robust and offers long term reliability in heavy duty industrial applications and extreme environments. The 9001K operator have a metal operator base and the 9001SK operators have a plastic base. This very broad line of push button operators includes push buttons, emergency stop mushroom head push buttons, selector switches, key operated switches, and operators with potentiometers. Also includes pilot lights (LED, incandescent and neon), joystick controllers, wobble stick operators, and operators with multiple functions. These operators can be purchased as complete operators or as subassemblies that can be assembled by the user to meet specific requirements. The 9001 K metal 30mm push buttons are automatic selfgrounding operators requiring no additional wiring and are ABS Certified. Contact blocks have terminal screw shipped back out to speed wiring and has a very large variety of accessories. Some operators have super bright LEDs for high visibility. These operators are IP 66, NEMA 4 rated (heavy duty, oil tight, water proof and dust tight without requiring boots). The 9001SK operators are also NEMA 4X corrosion resistant. The 9001K and 9001SK 30mm push button operators conforms to IEC, UL, CSA, EN and NOM standards. They are CE marked. 30mm Push Buttons are used in the automotive, machine tool, crane and hoist, food and beverage, industrial applications, material handling, petrochemical, wastewater treatment, metallurgy and many more industries.

Main

Range of Product

Product or Component Type

Handle

Accessory / Separate Part Type

Knob

Accessory / separate part category

Spare parts

Accessory / separate part destination

Non illuminated selector switch

Complementary

Shape

Standard

Mounting diameter

1.2 in (30 mm)

Cap/operator or lens colour

Black

Product Weight

0.011 lb(US) (0.005 kg)

Operator profile

Standard handle

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No