5â€7 color touch controller panel - Dig 8 inputs/8 outputs +Ana 4 In/2 Out
SKU: HMISCU8B5
Enter ZIP code to see pricing
Saves time, space and cost
State-of-the-art display provides clear readability
Rich communication capabilities
Environmental Data
Harmony SCU
Saves time, space and cost
State-of-the-art display provides clear readability
Rich communication capabilities
Single software suite EcoStruxure Machine Expert
Easy machine maintenance and upgrade
This Magelis SCU small touchscreen operator interface controller (HMI) is supplied with 24V DC, has a 5.7" color TFT LCD display and 128MB EPROM. It also has 8 digital inputs, 8 digital outputs, 4 analog inputs, 2 analog outputs, 1 host + 1 mini-B USB ports, 1 RS232C / RS485 port and 1 CANopen port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 and CANopen host ports make it ideal to supervise and control simple systems and machines. Its multiple I/O, including high speed counters, allowing you to processes with fast sensing chains.
Main
Range of Product
Harmony SCU
Product or Component Type
Small touch HMI controller
Display size
5.7 inch
Display type
Backlit LED colour TFT LCD
Touch panel
Analogue
Device presentation
Complete product
Complementary
Display Resolution
320 x 240 pixels QVGA
Backlight lifespan
50000 hours 65000 colours
Brightness
16 levels via touch panel
View angle horiz x vert
Character font
Supply
External source
[Us] rated supply voltage
24 V 20.4…28.8 V)DC
Immunity to microbreaks
10 ms
Inrush current
30 A
Power Consumption in W
24 W
Local signalling
No indicator
Number of pages
Limited by internal memory capacity
Operating System
Harmony
Processor name
CPU RISC
Memory description
Integrated connection type
Realtime clock
Built-in
Downloadable protocols
Fixing mode
By 1 nut Ø 22 mm 1...6 mm thick panel
Enclosure Material
PC/PBT and PAA
Shock resistance
Vibration resistance
Electromagnetic compatibility
Discrete input number
Discrete input voltage
24 V DC sink or source (positive/negative)
Number of common point
Discrete input current
Input impedance
Sensor power supply
Configurable filtering time
Maximum input frequency
Maximum cable distance between devices
Connection pitch
0.1 in (3.5 mm)
Overvoltage protection
With
Isolation between channels and internal logic
500 V DC
Isolation between channels
None
Discrete output number
Discrete output voltage
Input/output number
Discrete output current
Insulation resistance
Maximum output frequency
Absolute accuracy error
Analogue input number
Analogue input range
Analogue input type
Analogue output number
2 resistive load 12 bits + sign
Analogue output range
Height
5.09 in (129.4 mm)
Width
6.4 in (163 mm)
Depth
3.0008 in (76.22 mm)
Net Weight
1.770 lb(US) (0.803 kg)
Environmental footprint
Total lifecycle Carbon footprint
642 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
108 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.4 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
534 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.5 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
F-gas usage performance
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
0fd86373-eda5-4dea-806b-9b9833dc484c
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Product contains halogen above thresholds
PVC free
No
Silicon free
No
Use Again
Repack and remanufacture
Recyclability potential, in %
7
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.