Schneider Electric Marketplace Logo
products cart iconCart

Accessory, bolt-on hub, 0.75in, rainproof

SKU: B075

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Industrial circuit breaker enclosure that easily joins hub to conduit

success

Rainproof construction for tough and reliable performance

success

Off center conduit thread openings

Compatible Products

Accessories (5)

Boxes (9)

Circuit Breakers (20)

Control Mechanisms (20)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

QO™ Load Centers

bullet

Industrial circuit breaker enclosure that easily joins hub to conduit

bullet

Rainproof construction for tough and reliable performance

bullet

Off center conduit thread openings

bullet

Easy plug on design with SE Homeline Loadcenters requires only two spaces

Industrial Circuit Breaker Enclosures are designed to be tough, reliable and provide exceptional performance in the most grueling conditions. Provides a dead front housing for circuit breakers, molded case switches, and motor circuit protectors to prevent personnel from accidentally contacting energized parts. Designed to meet or exceed UL 50 requirements for specific environmental conditions. Allow breaker operation without removing cover. These units are UL Listed and CSA Certified. Square D equipment with “R’’ or “RB’’ suffix, designated NEMA 3R rainproof construction, utilizes bolt-on hubs listed below. “RB’’ devices will accept 3/4 in. through 2- 1/2 in. bolt-on hubs without the use of reducers. Off-center conduit thread openings and elongated mounting holes provide quick and easy adjustment to eliminate costly conduit offsets and bends. Load Center Hub, 0.75 in, rainproof, for RB devices is a conduit entry, and is used for conduit installation. This bolt-on accessory has a UL listed rating. The dimensions are 1.38 mm(H)4.44 mm(W)3.09 mm(D). This product comes with an 18 month warranty.

Main

Hub type

B

Product or Component Type

Hub

Complementary

Cable entry

Conduit entry 0.75 in (19.05 mm)

Depth

3.09 in (78.49 mm)

Height

1.24 in (31.50 mm)

Width

4.44 in (112.78 mm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

Fcbb2f4b-148e-498d-b15c-530db69350d4

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No