Schneider Electric Marketplace Logo
products cart iconCart

Adjustable Shelf 250lbs 16"-24" Deep Black

SKU: AR8125

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Fits depths ranging from 16 inches to 24 inches, providing flexibility

success

Supports up to 250 lbs, suitable for various equipment

success

Includes an installation guide and mounting hardware for straightforward setup

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

26 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Fits depths ranging from 16 inches to 24 inches, providing flexibility

bullet

Supports up to 250 lbs, suitable for various equipment

bullet

Includes an installation guide and mounting hardware for straightforward setup

bullet

Made from robust materials to ensure long-lasting performance

The APC Adjustable Shelf is designed for 1U rack spaces. The shelf is black in color. It includes an installation guide and mounting hardware, making it easy to install. It is designed for front mounting and is compatible with standard 19-inch racks.

Overview

Lead time

Usually in Stock

Main

Product or Component Type

Shelf

Number of rack unit

1U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

26 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

24 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.6 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.5 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.