advanced touchscreen panel, Harmony GTO, 800 x 600pixels SVGA, 12.1inch TFT, 96MB
SKU: HMIGTO6310
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Excellent screen resolution
Touchscreen for displaying synoptic views
Multicolor status LED for indicating panel's operating mode
Environmental Data
Harmony GTO
Excellent screen resolution
Touchscreen for displaying synoptic views
Multicolor status LED for indicating panel's operating mode
Easy installation and operation
Easy environment adaptation
This Magelis GTO IP65 touchscreen operator interface (HMI) is supplied with 24V DC, has a 12.1" color TFT LCD display, 800 x 600 pixels (SVGA) and 96MB EPROM. It also has 1 SD card slot, 1 host + 1 mini-B USB ports, 1 RS232C port, 1 RS485 port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 host port makes it ideal to supervise and control simple systems and machines. It is easily programmable with Vijeo Designer, with almost not coding needed.
Main
Range of Product
Harmony GTO
Product or Component Type
Advanced touchscreen panel
Display colour
65536 colours
Display size
12.1 inch
Supply
External source
Battery type
Lithium internal RAM 100 days 5 day(s) 10 year(s)
Processor name
ARM926EJ-S
Software package
Vijeo Designer
Complementary
Terminal type
Touchscreen display
Display Type
Backlit colour TFT LCD
Display Resolution
800 x 600 pixels SVGA
Touch sensitive zone
1024 x 1024
Touch panel
Resistive film, 1000000 cycles
Backlight lifespan
50000 hours white 77 °F (25 °C)
Brightness
Character font
[Us] rated supply voltage
24 V DC
Supply voltage limits
19.2…28.8 V
Inrush current
30 A
Maximum power consumption in W
Local signalling
Memory description
Flash EPROM, 96 MB
Data backed up
512 KB internal RAM SRAM)
Data storage equipment
Downloadable protocols
Integrated connection type
Product mounting
Flush mounting
Fixing mode
by 4 screw clamps
Front material
PPT
Enclosure Material
PPT
Type of cooling
Natural convection
Width
12.4 in (315 mm)
Height
9.5 in (241 mm)
Depth
2.2 in (56 mm)
Net Weight
5.5 lb(US) (2.5 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
907
Use Better
Materials and Substances
F-gas usage performance
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
3647523b-250a-4687-bcce-2d1cdcab982a
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Product contains halogen above thresholds
PVC free
No
Silicon free
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.