Schneider Electric Marketplace Logo
products cart iconCart

Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black

SKU: AR8101BLK

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Occupies unused rack space to prevent air recirculation, maintaining optimal airflow

success

Includes 1U, 2U, 4U, and 8U panels, providing flexibility for different rack configurations

success

Innovative design allows for fast, easy installation by almost anyone

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

12

See All

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Airflow Management

bullet

Occupies unused rack space to prevent air recirculation, maintaining optimal airflow

bullet

Includes 1U, 2U, 4U, and 8U panels, providing flexibility for different rack configurations

bullet

Innovative design allows for fast, easy installation by almost anyone

bullet

Helps maintain proper rack temperatures by promoting top-to-bottom airflow movement

It is an Airflow Management Blanking Panel Kit that includes 1U, 2U, 4U, and 8U panels to prevent air recirculation by occupying unused rack space. The kit includes mounting hardware. It is black in color and weighs 2.74kgs.

Overview

Presentation

Airflow Management Blanking Panel Kit of 1U, 2U, 4U, 8U panels to prevent air recirculation by occupying unused rack space. (Qty. 1 each size).

Lead time

Usually in Stock

Main

Number of rack unit

15U

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

12

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.