All in one, Homeline, CSED, ringed socket, 200A, surface mount, 20 spaces, 40 circuits, 22kA SCCR, no bypass, solar ready
SKU: SC2040M200PS
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Homeline™ ringless meter mains support standard utility meters and a main disconnect breakers
This single compact solution provides a time and space saving solution for contractors and installers
Suitable for use as service entrance equipment
Environmental Data
All-in-Ones
Homeline™ ringless meter mains support standard utility meters and a main disconnect breakers
This single compact solution provides a time and space saving solution for contractors and installers
Suitable for use as service entrance equipment
CSED integrate meter socket that, a main disconnect and load center into one compact design
Product conforms to the electrical characteristics per UL and ANSL standards
The Square D® Homeline® Load Centers and Homeline®Solar Ready PoN CSEDs, SC2040M200PS, provides metered service and a main circuit breaker and 16 full branch spaces up to 24 circuits using tandems. All-In-Ones are UL Listed, suitable only for use as service equipment. This device meets EUSERC standarts, Federal Specification W-P-115c as Type 1, Class 2.Supplied with load side feed-thru lugs, for 4AWG-250 kcmil Al/Cu conductors.
Main
Product or Component Type
All-In-One
Range of Product
Homeline
Meter socket type
Ringed
Hub type
A
Complementary
Line Rated Current
200 A
Short-circuit current
22 kA
Mounting
Surface
Number of spaces
20
Number of circuits
40
Number of Tandem Breakers
20
Electrical connection
Wire Size
Tightening torque
Disconnect Rating
200 A
Branch Breaker Rating
200 A
Service feed location
Bypass type
No bypass
Connections - Terminals
Plug-on neutral
Color
Grey
Product Compatibility
Solar ready
Width
21.50 in (546.10 mm)
Depth
5.79 in (147.07 mm)
Height
30.39 in (771.91 mm)
Bus Rating
225.0 A
Environmental footprint
Total lifecycle Carbon footprint
221 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
148 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
16 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.3 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
20 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
37 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
No
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
89
Circularity Profile
No need of specific recycling operations
Take-back
Nej