Schneider Electric Marketplace Logo
products cart iconCart

APC 3000VA Filter - MARINE

SKU: SURT023M

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides ruggedized power protection for shipboard and transportation applications

success

Supports input voltages of 208V, 220V, 230V, and 240

success

Offers a load capacity of 3000 VA

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

1803

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Marine

bullet

Provides ruggedized power protection for shipboard and transportation applications

bullet

Supports input voltages of 208V, 220V, 230V, and 240

bullet

Offers a load capacity of 3000 VA

bullet

1U height makes it suitable for space-constrained environments

The APC Filter for Marine application provides high availability and ruggedized power protection for shipboard and other transportation applications. It supports input voltage range of 208V to 240V, and output voltage range of 200V to 240V. The filter has a load capacity of 3000 VA and includes one IEC 60320 C19 power socket outlet. It operates at a frequency range of 47-63 Hz and has a maximum line current of 16 A. The unit is 1U in height.

Overview

Presentation

High availability, ruggedized power protection for shipboard and other transportation applications.

Lead time

Usually in Stock

Main

Main Input Voltage

Product or Component Type

Filter

Main Output Voltage

Other Output Voltage

Input Connection Type

IEC 60320 C20

Number of rack unit

1U

Cable length

8 ft (2.4 m)

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

1803

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

78ae8215-2bd3-41fb-b73f-2d8ff94b9860

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.