APC Back UPS, 1200VA/650W, Tower, 120V, 8x NEMA 5-15R outlets, USB Type A + C Ports, User Replaceable Battery
SKU: BVK1200M2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
Compact size accommodates installation in a variety of environments
Data line protection ensures complete protection of your equipment from surges
Environmental Data
Replacement battery

APC Replacement Battery Cartridge 175
View ProductAPC Back-UPS

Replacement battery (1) is available
Compact size accommodates installation in a variety of environments
Data line protection ensures complete protection of your equipment from surges
LED display provides easy-to-read status of unit and utility power conditions
AVR corrects voltage variations to provide reliable power
2 USB smart charging ports
This APC Back-UPS offers power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business. The 1200VA tower UPS has 8 total outlets, all of which provide battery back up and surge protection. It has a surge energy rating of 350 Joules. It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels. It has 2 USB ports for smart charging of personal devices. Easy to use auto-shutdown software with power and energy management features Equip with battery backup and surge protected outlets Enables the UPS to restart automatically when main recovers after a complete battery discharge Ideal for Home and Office Users This UPS has a 3-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. ready to use
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 65-650 W
W
1min 1s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Main Output Voltage
120 V AC 1 phase
Rated power in W
650 W
rated power in VA
1200 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 5-15P
output connection type
8 NEMA 5-15R
Cable length
4.9 ft (1.5 m)
Number of cables
1
Battery Type
Lead-Acid battery
Range of Product
Back-UPS
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
310
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
408bc71c-8e0f-47fa-8853-2385b53226ec
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product