APC Back-UPS 1350, Compact Tower, 1350VA, 120V, AVR, LCD, 10 NEMA outlets (5 surge)
SKU: BX1350M
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
Provides 1350VA and 810W of power, suitable for protecting multiple devices during power outages
AVR corrects voltage variations, ensuring stable power supply
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 24V 7Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Back-UPS Pro
Replacement battery (1) is available
Provides 1350VA and 810W of power, suitable for protecting multiple devices during power outages
AVR corrects voltage variations, ensuring stable power supply
Multifunction LCD status and control console provides real-time status updates
Includes two USB charging ports for convenient charging of mobile devices
Protect computers, wireless routers, IOT devices, and security systems with the APC Back-UPS Pro Compact 1350VA. APC Back-UPS Pro Compact provide backup battery power during power outages and continuously safeguard devices from fluctuating power conditions and surges. This compact tower UPS is designed for workstations, monitors and network devices. Automatic Voltage Regulation (AVR) instantly corrects high/low voltage fluctuations so connected devices receive consistent power. The APC compact tower UPS is significantly smaller and lighter than other tower models, allowing for convenient use and installation while still providing quality power protection. With 10 outlets, this desktop UPS (uninterruptible power supply) provides seamless battery power to connected electronics. The 810w capacity is ideal for workstations and additional electronics, keeping you connected and productive during power fluctuations. Use the three soft-touch buttons on the front to easily configure settings. Included PowerChute software is available to set up automatic graceful shutdown of a connected PC in the event of an extended power outage. Audible alarms provide notification of changing utility power and UPS conditions. Audible alarms can be muted. The LCD Display provides details concerning power-load of connected devices, battery runtime based on connected devices, the power level of the battery and more. 2 RJ-45 data ports are in the back to protect DSL, modem or fax lines from potentially harmful power surges. 2 coaxial ports are also in the back of the UPS for additional protection. This computer backup offers lifetime guaranteed surge protection with a $250,000 equipment protection policy. Package Contains UPS, USB cable and user manual
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 81-810 W
W
2min 29s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Main Output Voltage
120 V AC 1 phase
Rated power in W
810 W
rated power in VA
1350 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 5-15P
output connection type
Cable length
6 ft (1.8 m)
Number of cables
1
Battery Type
Lead-Acid battery
Range of Product
Back-UPS Pro
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
424
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
50414655-abe7-48e2-9b8c-578e40cce4a8
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
2 Results