Schneider Electric Marketplace Logo
products cart iconCart

APC Back-UPS 400VA, 120V, Flexible Mounting, Low Profile, Industrial, 3 NEMA outlets

SKU: BV400XU

Enter ZIP code to see pricing

loader
success

Can be mounted in various orientations, making it versatile for different setups

success

Slim design allows you to save up to 30% valuable space in installation

success

Features LED status indicators and audible alarms for easy monitoring

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

196 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Back-UPS

bullet

Can be mounted in various orientations, making it versatile for different setups

bullet

Slim design allows you to save up to 30% valuable space in installation

bullet

Features LED status indicators and audible alarms for easy monitoring

bullet

High temperature threshold provides better protection in areas with less optimal cooling resources

bullet

PowerChute Serial Shutdown provides UPS management, graceful shutdown and innovative energy management capabilities

This APC Back-UPS is a flexible, high quality, ruggedized UPS developed to handle a wide temperature range and inconsistent power conditions. BV400XU provides 400VA and 220W of power, ensuring continuous operation of connected devices during power outages. It offers various mounting options, such as VESA mount, Din-Rail mount and Wall-mount making it ideal for commercial and industrial applications such as digital signage, industrial edge and retail. It has 3 battery + surge protector outlets to keep your valuable equipment running during power outage. Protect your UPS using the metal chassis cover while ensuring reliable power protection.

Main

Main input voltage

120 V AC 1 phase

Input connection

NEMA 5-15P

Efficiency at full load

92...139 V

Input frequency

50/60 Hz +/- 5 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

220 W

Rated power in VA

400 VA

Output connection

3 NEMA 5-15R

Type of USB power supply

None

Maximum configurable power in VA

400 VA

Maximum configurable power in W

220 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Standby

Waveform type

Stepped approximation to a sinewave

Output frequency

50/60 Hz +/- 5 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

196 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

53 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.6 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

142 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

408bc71c-8e0f-47fa-8853-2385b53226ec

EU RoHS Directive

Compliant​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Recyclability potential, in %

62

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.