APC Back-UPS, 500VA/300W, Floor/Wall Mount, 120V, 6x NEMA 5-15R outlets, USB Type A + C Ports, Battery is not user replaceable
SKU: BE500G3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Stack your electronic devices on top of the UPS to maximize space
Multi-functional power button provides easy-to-read status of unit and utility power conditions
Over 100 minutes of runtime for network devices when power is outside expected levels
Environmental Data
APC Back-UPS

Stack your electronic devices on top of the UPS to maximize space
Multi-functional power button provides easy-to-read status of unit and utility power conditions
Over 100 minutes of runtime for network devices when power is outside expected levels
2 USB smart charging ports (Type A + C)
Audible alarms provide notification of changing utility power and UPS power conditions
This APC Back-UPS offers power and surge protection for wireless networks, computers, smart home devices and other electronics in your home or business used for remote work and entertainment. The 500VA floor/wall mount UPS has 6 total outlets, 4 of which provide battery backup and surge protection, and 2 that provide surge protection only. It has two USB ports (1 Type C and 1 Type A) for charging of personal devices. This UPS is ENERGY STAR Compliant, which means that it is one of the most efficient on the market. This UPS has a 3-year warranty and a $75,000 equipment protection policy. The bottom of this UPS includes 2 keyhole slots to easily mount on a wall for more secure installations.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 30-300 W
W
3min 2s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Input Connection Type
NEMA 5-15P
Efficiency at full load
92...139 V
Input Frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V AC 1 phase
Rated power in W
300 W
Rated power in VA
500 VA
output connection type
USB Charging Port
None
Maximum configurable power in VA
500 VA
Max Configurable Power (Watts)
300 W
Transfer Time
6ms typical : 10ms maximum
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz sync to mains
Environmental footprint
Total lifecycle Carbon footprint
118 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
32 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.3 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
85 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
62
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
Yes