APC Back-UPS Pro 1350VA, Tower, 120V, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)
SKU: BN1350M2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
AVR corrects voltage variations to provide reliable power.
Data line protection ensures complete protection of your equipment from surges.
Environmental Data
Replacement battery

APC Replacement Battery Cartridge #162 with 2 Year Warranty
View ProductAPC Back-UPS Pro
Replacement battery (1) is available
AVR corrects voltage variations to provide reliable power.
Data line protection ensures complete protection of your equipment from surges.
LCD display provides key UPS status at a glance with load and battery bar graphs.
2 USB smart charging ports (Type A + C).
Audible alarms provide notification of changing utility power and UPS power conditions.
This APC Back-UPS Pro offers premium power protection for high performance computer systems, routers/modems, external storage devices, game consoles and other electronics in your home or business. The 1350VA tower UPS has 10 total outlets, 6 of which are battery back up and surge protection, and 4 that are surge protection only. It has two USB ports (Type A + C) for smart charging of personal devices. It has a surge energy rating of 1080 Joules. This UPS has Energy Star Compliance, which reduces utility bills without sacrificing performance. This UPS has a 3-year warranty and a $250,000 equipment protection policy. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 81-810 W
W
2min 38s
Max. Capacity Used
100%
Main Input Voltage
120 V
Main Output Voltage
120 V
Rated power in W
810 W
Rated power in VA
1350 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 5-15P
output connection type
Cable length
6 ft (1.8 m)
Battery Type
Lead-Acid battery
Range of Product
Back-UPS Pro
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
463
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
8 Results
WADV1PEAA
Digital services (advisor)