Schneider Electric Marketplace Logo
products cart iconCart

APC Back-UPS Pro, 1500VA, Tower, 120V, 10 NEMA 5-15R outlets, AVR, LCD

SKU: BX1500M

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

Compact size accommodates installation in various environments

success

AVR corrects voltage variations to provide reliable power

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

453

See All
Replacement battery
Schneider Electric APCRBC124 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 24V 9Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Back-UPS Pro

bullet

Replacement battery (1) is available

bullet

Compact size accommodates installation in various environments

bullet

AVR corrects voltage variations to provide reliable power

bullet

LED display for easy-to-read status of unit and utility power conditions

bullet

Audible alarms provide notification of changing utility power and UPS power conditions

bullet

Data line protection helps protect equipment from surges

This APC Back-UPS offers power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business. The 1500VA tower UPS has 10 total outlets, 5 of which are battery backup, and 5 that are surge protection only. The UPS has a surge energy rating of 789 Joules. It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels. This UPS has a 3-year warranty and CE product certification.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 90-900 W

W

2min 48s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Main Output Voltage

120 V AC 1 phase

Rated power in W

900 W

rated power in VA

1500 VA

Product or Component Type

Uninterruptible power supply (UPS)

Input Connection Type

NEMA 5-15P

output connection type

Cable length

6 ft (1.8 m)

Battery Type

Lead-Acid battery

Range of Product

Back-UPS Pro

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

453

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

50414655-abe7-48e2-9b8c-578e40cce4a8

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.