APC Back-UPS Pro, 1500VA, Tower, 120V, 10 NEMA 5-15R outlets, LCD, 1 USB Type C + 1 USB Type A ports
SKU: BN1500M2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
AVR corrects voltage variations to provide reliable power
Data line protection ensures complete protection of your equipment from surges
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Back-UPS Pro, 24V 9Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Back-UPS Pro
Replacement battery (1) is available
AVR corrects voltage variations to provide reliable power
Data line protection ensures complete protection of your equipment from surges
LCD display provides key UPS status at a glance with load and battery bar graphs
2 USB smart charging ports
Audible alarms provide notification of changing utility power and UPS power conditions
This APC Back-UPS Pro offers premium power protection for high performance computer systems, routers/modems, external storage devices, game consoles and other electronics in your home or business. The 1050VA tower UPS has 10 total outlets, 6 of which are battery back up and surge protection, and 4 that are surge protection only. It has a surge energy rating of 1080 Joules. It has 2 USB ports (Type A + C) for smart charging of personal devices. This UPS has a 3-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 90-900 W
W
3min 7s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Main Output Voltage
120 V AC 1 phase
Rated power in W
900 W
Rated power in VA
1500 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 5-15P
output connection type
Cable length
6 ft (1.8 m)
Number of cables
1
Battery Type
Lead-Acid battery
Range of Product
Back-UPS Pro
USB Charging Port
USB type A + C
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
499
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
8 Results